Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


IC-CAP 2004 is no longer the current shipping version.

To learn more about IC-CAP, visit the IC-CAP main page.

To get started using IC-CAP, click Trials & Licenses > Details & Download > Request Free Trial License.

Looking for a different release version?

Note: The information below is provided for reference only.

The IC-CAP 2004 release provides a variety of new features, drivers and enhancements

New Features

  • Updated BSIM4 Modeling Package to include the BSIM4.3 Model with STI mechanical stress effects and enhancements to the toolkit's graphical user interface to make the whole BSIM4 modeling process much easier.
  • New Plot Optimizer
  • New Data Display
  • New Optimization
  • Enhanced Extraction/Optimize UI
  • Parameter Extraction Package Updates
    - BSIM3 Modeling
    - BSIM4 Modeling

New Drivers

  • Keysight E5270 Series of the Parametric Series Solutions. Supported instruments are E5270A, E5272A and E5273A.
  • Keysight PNA B-Series Performance Network Analyzers. Newly supported instruments are: E8362B, E8363B and E8364B.
  • Keysight PNA E8361A, 10 MHz - 67 GHz.
  • N5250A mm-Wave PNA Series Network Analyzer, 10 MHz to 110 GHz.
  • Keysight 4294A Precision Impedance Analyzer.
  • Keysight 4991A Impedance Analyzer.

Enhancements and Updates

  • Simultaneous DC-AC Simulation with ADS Simulators. You can simultaneously perform DC and AC simulation using the ADS Linear and Transient simulators.
  • Support of SPECTRE Netlist Syntax. You do not have to convert SPECTRE netlist syntax into SPICE netlist syntax in IC-CAP 2004. The software can directly parse SPECTRE netlist syntax for simulation.
  • Parameter Extraction Language Functions. Several new parameter extraction language (PEL) functions have been added to the new release.

Platform Support

  • PC: MS Windows NT 4.0/2000
  • UNIX: HP-UX 11i, SUNOS 5.7,5.8,5.9