Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

N8485A Power Sensor - Thermocouple, average, 10MHz to 26.5GHz

  • N8485A-100 Connector, 3.5mm
  • N8485A-STD Standard option, -35dBm to +20dBm
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

N8485A-033 Average thermocouple power sensors, 10MHz to 33GHz, (power range determined by STD/CFT option)
N8485A-0B1 English language operating and service guide, printed
N8485A-100 Connector, 3.5mm
N8485A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N8485A-A6J ANSI Z540-1-1994 Calibration
N8485A-ABJ Japan - Japanese operating and service guide, printed
N8485A-CFT Cal factor option, -30dBm to +20dBm
N8485A-H02 DC coupled sensor 10MHz - 26.5GHz, -35dBm to +20dBm, 3.5mm connector
N8485A-H84 Avr pwr,10MHz-26.5GHz,-35dBm to +20dBm,3.5mm(male),std lab cal at specified freq
N8485A-STD Standard option, -35dBm to +20dBm
11730A
Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

11730A
The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730B
Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

Power Sensor and SNS Noise Source Cables (3 m/10 feet)

11730B
The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730C
Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

11730C
The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D
The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E
The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    The EPM power meters provide CW and average power measurements. The EPM-P power meters provide peak, average, peak-to-average ratio and time-gated power measurements.

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.