Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U2741A USB Modular Digital Multimeter, 5½ digit

Sold By:

Starting From US$ 1,184

Typical Configuration  

Typical Configuration

U2741A Digital Multimeter, USB modular-U2741A, (5.5 digit)

  • U2741A-ABA English language quick start guide, printed
  • U2921A-101 USB secure cable 2m
  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U2741A-AB0 Taiwan - Traditional Chinese quick start guide, printed US$ 0
U2741A-AB2 China - Simplified Chinese quick start guide, printed US$ 0
U2741A-ABA English language quick start guide, printed US$ 0
U2741A-ABD Germany - German quick start guide, printed US$ 0
U2741A-ABF France - French quick start guide, printed US$ 0
U2741A-ABJ Japan - Japanese users guide, printed US$ 54
U2741A-ACF Japan - Japanese quick start guide, printed US$ 0
U2741A-UK6 Commercial calibration certificate with test data US$ 108
34138A
Test Lead Set 

Test Lead Set

34138A

Price: US$ 30

  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
US$ 30
E2308A
Thermistor temperature probe -40 - +150 degrees C, 5k ohm 

Thermistor temperature probe -40 - +150 degrees C, 5k ohm

E2308A

Price: US$ 69

The Keysight E2308A is a general purpose temperature probe.
US$ 69
U2921A-101
USB secure cable 2m 

USB secure cable 2m

U2921A-101

Price: US$ 22

  • Two-meter USB secure cable
  • Recommended for use with Keysight’s U2701A, U2702A, U2722A, U2723A, U2741A, U2751A, U2761A USB Modular Instruments.
     
US$ 22
U3001A-TR1 Analog electronics courseware, with training kit only US$ 1,530
U3001A-TR2 Analog electronics courseware, with training kit and teaching slides US$ 1,848
U3002A-TR1 Electronic circuit design courseware, with training kit only US$ 1,262
U3002A-TR2 Electronic circuit design courseware, with training kit and teaching slides US$ 1,898
U3003A-TR1 Electronic instrumentation and measurement courseware, with training kit only US$ 1,262
U3003A-TR2 Electronic instrumentation and measurement courseware, with training kit and teaching slides US$ 1,593

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 341
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 642
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 563
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,064
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 61

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • Agilent U2351A USB Modular Multifunction Data Acquisition Image U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition 

    U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2351A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 250KSa/s. 2 analog output channels with update rates of 1MSa/s.

  • U2541A Product Image U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2651A Product Image U2651A 32 Input, 32 Output USB Modular Digital I/O 

    U2651A 32 Input, 32 Output USB Modular Digital I/O

    Keysight U2651A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.

  • no image available U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels 

    U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • Agilent U2722A Product Image U2722A USB Modular Source Measure Unit 

    U2722A USB Modular Source Measure Unit

    U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.

  • U2751A Product Image U2751A 4x8 2 Wire USB Modular Switch Matrix 

    U2751A 4x8 2 Wire USB Modular Switch Matrix

    Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.

  • U2761A Product Image U2761A USB Modular Function Generator 

    U2761A USB Modular Function Generator

    Keysight U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.

  • Agilent U2781A USB Modular Products Chassis Image U2781A USB Modular Product Chassis 

    U2781A USB Modular Product Chassis

    • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
    • Hot-swappable and auto-detectable characteristic minimizes startup time/effort
    • Allows expansion up to 384 channels
    • Mountable to rack with an optional rackmount kit

  • Agilent VEE Pro 9.2 VEE Pro 9.32 

    VEE Pro 9.32

    • Microsoft® Windows® 8 compatibility
    • Multithreading
    • Multi-core programming
    • USB Modular DAQ vTools*
    • General vTools*
    • SCPI completion