Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

  • 1-GHz Bandwidth Mixed Signal Oscilloscope
  • 4 scope and 16 digital channels for mixed signal analysis

Description

The Keysight 54832D 4+16-Channel 1 GHz Mixed-Signal Oscilloscope (MSO), with 4 scope channels and 16 timing channels, uniquely combines the detailed signal analysis of a scope with the multi-channel timing measurements and triggering of a logic analyzer. Digital and analog events are aligned in time so you can easily relate cause and effect in difficult mixed-signal, digital and analog troubleshooting situations. Now with the N5397A FPGA Dynamic Probe, the 16 logic channels can be used to look inside your FPGA.

The 54832D also incorporates Keysight´s innovative MegaZoom technology, now available up to an unprecedented 128 Mpts, that provides instant response and fast waveform update rates, even with the deepest memory being acquired. Mixed-signal triggering provides a complete set of triggering features across all 16 timing channels and 4 scope channels.