Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6785E Fast Switching Lab Application

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000 and 1xEV-DO, with some "world phones" crossing between these two systems as well! The E6785E Fast Switching Lab Application allows you to quickly move between all major 2G/3G formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, W-CDMA, HSDPA, HSUPA, cdma2000, 1xEV-DO
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set:
    · E6701F
    · E6704A
    · E6703E
    · E6702B
    · E6706B

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.