Here’s the page we think you wanted. See search results instead:


Contact an Expert

55290B Rotary Axis Measurement Kit (Rotary Table)

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Key Specifications when used together with the Angular Optics Kit (55281A)

  • Accuracy: ± 1.0 arc sec
  • Repeatability: ± 0.8 arc sec
  • Resolution: 0.36 arc sec
  • Max rpm: 30 rpm
  • Mounting orientation: Random (including upside down)
  • Operating temperature: 0 – 40°C (32-104°F)
  • Software: 10747F Metrology Application Software Rev F.04.04 or later


The Keysight 55290B Rotary Axis Measurement Kit automatically calibrates rotational axes in turning and machining centers. It can perform calibrations on full, partial or multiple rotations, improves angular positioning accuracy, and allows the documentation of machine tool capability.

Ease of use designed in with:

  • Convenient set-up
  • Ease of operation
  • Effortless centering
  • Continuous testing capability
  • Validation of results
  • A single wheeled transit case