Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5530 Laser Calibration System, Superior Accuracy, Portability and Reliability

Sold By:

Configure

Prices for: Sverige

* Prices are subject to change without notice. For pricing or a quote you can also call 0200 88 22 55.

Key Features & Specifications

Overall Accuracy: 0.4ppm

  • 20-percent greater than other available solutions

Sensor Accuracy

Description

Keysight's 5530 Laser Calibration System is a laser-based calibration system for measuring machine-tool and coordinate-measuring-machine (CMM) accuracy.

The configurable system offers all the components you need to perform a variety of measurements using the USB on your PC as the host controller and power source. For basic linear measurements you will need the USB Axis Module, USB Sensor Hub, Air and Material Sensors, Sensor Cables, Software, Laser, Laser Cable, Remote Control (optional) and the Linear Optics Set. Other available options include the Laser Tripod (with laser mounting plate), optics and fixturing kits for making additional types of measurements, and wheeled transit cases.

The system uses Keysight's 5519A/B dual-frequency lasers, recognized industry-wide for their extraordinary stability, reliability and long life. Keysight's proprietary laser tube design provides greater than 50,000 hours MTBF offering the best price-performance value available.

System Measurement Capabilities
Linear, Angular, Diagonal, Straightness, Parallelism, Squareness, Flatness, Way Straightness, Rotary, Linear Timebase, Angular Timebase and Straightness Timebase.

Demonstrate Conformance to Key International Standards
NMTBA
ANSI B5.54/B5.57
VDI 3441/2617
GB 10931-89
GB/T 17421.2-2000
BSI 3800
JIS B6330
ISO 230-2 1997
ISO 230-2 1988 

Software Features
Proven software functionality
Documents system performance
User-friendly, Windows®-based software
Online help windows
(Windows® is a U.S. registered trademark of Microsoft Corp.)

Documentation and Software Available in Eight Languages
Chinese (Simplified and Traditional), English, French,
German, Italian, Japanese, Spanish

Upgrade your current system
The laser and optics are a big part of the system. And, since Keysight makes the most reliable laser available and the most rugged optics, you may not need to replace the entire system. For customers who already own a complete Keysight Laser Calibration System, several economical upgrade options are available that allow you to extend the life of your laser investment and improve the overall accuracy of your system.

Talk to your Keysight distributor for more information.