Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Prix de configuration typique CA$ 4,227

Configuration typique

N6171A MATLAB Software

  • N6171A-M01 MATLAB-Basic Package, individual license - node-locked

Prix de configuration typique CA$ 4,227

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

1-16 sur 16

Tri:
Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

Notes d’application 2017-12-01

PDF PDF 9.69 MB
N6171A MATLAB Data Analysis Software for X-Series - Technical Overview
Generate new and emerging input signals or analyze increasingly complex output data. You can now add the MATLAB software environment when you purchase a Keysight instrument.

Présentation technique 2017-11-14

PDF PDF 6.90 MB
New PXIe Instruments for 5G, A&D and Quantum Technologies
New PXIe Instruments for 5G, A&D and Quantum Technologies

Dossier de presse 2017-05-31

Keysight Software | MATLAB Application Videos for Keysight Instruments
Watch these six brief videos and learn how to perform application-specific tasks with your Keysight instruments including: IQ data fast capture from signal analyzers, RADAR signal creation for signal generators, waveform pre-distortion and amplitude correction, custom oscilloscope signal decoding, waveform sequencing, instrument automation, and IQTools modular control. MATLAB is orderable from Keysight as your software environment for most Keysight instruments, and you receive access to the modifiable version of these application examples when you order MATLAB software together with your Keysight instrument.

Vidéos pratiques 2015-05-12

Signal impairments and playback: IQ modulation with MATLAB
Watch this video to learn how to generate signal impairments and play back waveforms for Keysight signal generators and analyzers using MATLAB software, orderable form Keysight as an N6171A option to an X-Series signal analyzer. Video hosted on MathWorks website (2:32)

Démonstration de base 2015-05-11

User-defined functions for Keysight oscilloscopes
Watch this video to learn how to make user-defined custom measurements for Keysight Infiniium oscilloscopes using the N8806A user-defined function option, which includes MATLAB software. N8806A is orderable from Keysight with the purchase of an Infiniium oscilloscope. Video hosted on MathWorks website. (8:02)

Démonstration de base 2015-05-11

Overview of Keysight signal generators,analyzers,modular hardware,and oscilloscopes used with MATLAB
This brief video provides an overview of Keysight instruments, including X-Series signal generators, X-Series analyzers, PXI and AXIe modular hardware, Infiniium and InfiniiVision scopes. Watch this video to learn how to use these instruments with MATLAB software (orderable from Keysight). Video hosted on MathWorks website. (3:24)

Démonstration de base 2015-05-11

Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

Démonstration de base 2015-05-11

M8190A: Using IQ Tools and MATLAB
Watch this video to learn how to generate wide-band waveforms and perform amplitude correction for a Keysight M8190A arbitrary waveform generator using MATLAB software. MATLAB is orderable from Keysight as N6171A option to an M8190A high performance arbitrary waveform generator. Video presented by Steve Cain, Keysight application engineer, and hosted on MathWorks website. (5:07)

Démonstration de base 2015-05-11

Keysight signal analyzers: Performing IQ data capture with MATLAB
Watch this video to learn how to acquire IQ data from Keysight X-Series signal analyzers using MATLAB software, orderable from Keysight as an N6171A option to an X-Series signal analyzer. Video hosted on MathWorks website. (2:51)

Démonstration de base 2015-05-11

Keysight signal generators: Performing pulse generation with MATLAB
Watch this video to learn how to generate Radar pulse waveforms and linear FM chirp for Keysight X-Series signal generators using MATLAB software. MATLAB is orderable from Keysight as an N6171A option to an X-Series signal generator. Video hosted on MathWorks website. (12:07)

Démonstration de base 2015-05-11

Download your RF & Microwave Test Accessories Catalog
Download your RF & Microwave Test Accessories Catalog, 5992-0314EN

Brochure 2015-04-23

MATLAB R2014a released and available with Keysight instruments
MATLAB R2014a (Version 8.3) was released on 6 March 2014. This MATLAB release includes multiple new features, including a pop-up command history, suggested text corrections, and a text file merge option. MATLAB R2014a is available with the purchase of Keysight instruments including signal analyzers, signal generators, oscilloscopes, network analyzers, PXI and AXIe modular hardware. Watch this video for a summary of MATLAB R2014a.

Démonstration de base 2014-03-11

M8190A Waveform Generator - Software Examples and Video Resources - Demo
MATLAB software is available as an option from Keysight with the M8190A waveform generator to create your own arbitrary or standard waveforms, automate signal generation, and develop GUI-based applications. This M8190A resource page for MATLAB provides access to various M8190a including IQTools, a GUI-based application example for the M8190A created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools to meet your specific testing needs.

Démonstration de base 2013-08-06

N6171A MATLAB Software - Flyer
MATLAB is a popular software environment and language used by over 1,000,000 engineers and scientists today. MATLAB is now available for purchase directly from Keysight.

Brochure 2013-06-05

PDF PDF 300 KB
IQ Baseband Builder for the Keysight 33522A, 33522B, 33512B
This downloadable demo shows you how to generate ideal as well as non-ideal IQ baseband signals for Keysight 33512B, 33522A, and 33522B Waveform Generators

Démonstration de base 2012-10-15

 

Industries et technologies reliées