Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Description

Install the MXG ATE Vector into a Standard 19 Inch EIA Rack Cabinet

The Keysight MXG ATE equipped with Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into EIA standard, 19 inch (482.6 mm) rack cabinets. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies two rack units (EIA units) in the cabinet (3.5 in (88.1 mm)).

Note: The rackmount kit and front handle kit are available separately. Refer to N5162A-1CM for the rackmount kit and N5162A-1CN for the front handle kit.

This option can be added as a product upgrade.