Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:


Install the Keysight MXG ATE Analog into a Standard 19 Inch EIA Rack Cabinet

The Keysight MXG ATE equipped with Option 1CM supplies a rackmount kit, which contains a pair of flanges and the necessary hardware to mount the signal generator into EIA standard 19 inch (482.6 mm) rack cabinets. The flanges attach to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies two rack units (EIA units) in the cabinet (3.5 in (88.1 mm)).

These flanges do not have a notch for handles, and therefore cannot be used for instruments that have handles. If you need a rackmount kit with handles, refer to N5161A-1CP.

This option can be added as a product upgrade.