Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W2209BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM Sim

Sold By:

Typical Configuration  

Typical Configuration

W2209BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM bundled license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • W2200 Advanced Design System Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2300 W2300EP Harmonic Balance Element 

    W2300EP Harmonic Balance Element

    Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.

  • W2321 W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2301 W2301EP Circuit Envelope Element 

    W2301EP Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2303 W2303EP Verilog-A Element 

    W2303EP Verilog-A Element

    Enables the simulation of Verilog-A models in ADS and GoldenGate. This compiler-based solution results in simulation times comparable to built-in models.

  • W2341 W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2205 W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled 

    W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, Circuit Envelope Simulator and the Momentum G2 3D planar EM simulator

  • W2361 W2361EP Ptolemy and VTB Engine 

    W2361EP Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W2363 W2363EP Mature Wireless Libraries Element 

    W2363EP Mature Wireless Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • W2302 W2308EP Channel Simulator Element 

    W2308EP Channel Simulator Element

    Channel Simulator Element software license.

  • W2302 W2302EP Transient Convolution + Channel Sim Element 

    W2302EP Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2342 W2342EP Keysight FEM Simulator Element 

    W2342EP Keysight FEM Simulator Element

    Integration of a full 3D FEM solution into the Advanced Design System (ADS) flow

  • W2342 W2360EP SIPro Signal Integrity EM Analysis Element 

    W2360EP SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • Cohesive workflow for SI & PI Analyses within ADS
    • Innovative composite EM technology delivers both speed & accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2342 W2340EP Momentum, FEM Super Element 

    W2340EP Momentum, FEM Super Element

    • Momentum G2 Element
    • Keysight FEM Simulator Element

  • W2342 W2359EP PIPro Power Integrity EM Analysis Element 

    W2359EP PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • W2205 W2233BP ADS Verification Bundle (Core, HB, CE, VTB Engine) 

    W2233BP ADS Verification Bundle (Core, HB, CE, VTB Engine)

    • Includes ADS Core, Harmonic Balance and Circuit Envelope simulators.
    • Works with the LTE, LTE-A, or 802.11ac Verification Test Benches (VTBs) providing the ADS environment and required engines to simulate your designs to wireless standards.

  • W2205 W2205BP ADS Core, Layout, HB, Momentum G2 Bundled 

    W2205BP ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2203 W2203BP ADS Core, Layout, Momentum G2 Bundled 

    W2203BP ADS Core, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, and the Momentum G2 3D planar EM simulator

  • W2202 W2202BP ADS Core, Harmonic Balance, Layout Bundled 

    W2202BP ADS Core, Harmonic Balance, Layout Bundled

    Advanced Design System bundle which includes ADS Core, Harmonic Balance Simulator, and ADS Layout

  • W2201 ADS Core Layout Bundled W2201BP ADS Core, Layout Bundled 

    W2201BP ADS Core, Layout Bundled

    Advanced Design System Bundle includes the most needed design capabilities to support the full RF board design flow.

  • W2207 W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2232 W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled 

    W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

    Advanced Design System bundle which includes ADS Core, Ptolemy and Mature Wireless Libraries

  • W2207 W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled 

    W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled

    Advanced Design System bundle which includes GoldenGate Solo, ADS Core, and the HB, CE, & TC circuit simulators

  • W2211 W2240BP Power Electronics Bundle: ADS Core, TransConv, Layout, Momentum 

    W2240BP Power Electronics Bundle: ADS Core, TransConv, Layout, Momentum

    • Power Electronics Design and Simulation
    • Enables a complete "front-to-back" workflow for switch-mode power supply design

  • W2211 W2222BT Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro 

    W2222BT Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro

    • Power Integrity (PI) Bundle, time-based license option
    • Includes ADS Core, TransConv, Harmonic Balance, Layout, and PIPro
    • Recommended for the PI analysis of PCB Power Delivery Networks

Related Industries & Technologies