Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

W2202BP ADS Core, Layout, Harmonic Balance bundled license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

The ADS Core, Harmonic Balance, Layout Bundle is recommended for MMIC Design and Verification (GaAs, GaN, InP, SiGe, ...) and supports the following design features:

Technology

  • Circuit

Design Type

  • Communications System
  • MMIC/RFIC
  • RF Board

Applications

  • Amplifier (large signal and power)
  • Amplifiers (small signal)
  • Connected Solutions
  • Filters
  • Mixers
  • Modulators
  • Oscillators
  • Wireless Communication

Description

Advanced Design System is a powerful electronic design automation software system. It offers complete design integration to designers of products such as cellular and portable phones, pagers, wireless networks, radar and satellite communications systems, and high-speed digital serial links.

ADS Bundles are comprised of the ADS Core Environment, itself a powerful RF and Microwave design bundle, and add separate bundled "Elements", each of which provide specific design and simulation capabilities.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2300EP Harmonic Balance Element Provides analysis of non-linear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork translators for DXF, Gerber, IGES and GDS-TT formats.