Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Up to 10 dB more output power than standard performance
  • +23 dBm specified output power up to 3 GHz
  • +17 dBm specified output power 3 GHz to 5 GHz
  • +16 dBm specified output power 5 GHz to 6 GHz
  • Highly-reliable, fast-switching electronic attenuator over entire frequency and power range

Description

Eliminate the Need for an External Amplifier

The Keysight MXG RF signal generator equipped with Option 1EA provides the industry’s best specified RF output power using a highly-reliable, fast-switching electronic attenuator. With its best-in-class output power, the MXG is able to overcome system losses and drive high-power devices without an external amplifier, thereby simplifying and reducing the cost of test.

Typical Application

Option 1EA is recommended for amplifier linearity verification, blocking and interference generation, and transceiver maximum input level characterization.

This option can be added as a product upgrade.