Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Y1131A Verification and diagnostic tools

Sold By:

Configuration typique  

Configuration typique

Y1131A Verification and Diagnostic Tools for 34980A Mainframe and Plug-in Modules

  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an
  • Y1131A-001 One verification board that works with either the 34921A, 34923A, 34925A Multiplexer
  • Y1131A-002 One verification board that works with either the 34922A, 23924A Multiplexer
  • Y1131A-003 One verification board that works with either the 34931A, 34932A, 34933A Matrix
  • Y1131A-004 One verification board that works with the 34937A General Purpose Switch
  • Y1131A-005 One verification board that works with the 34938A 5A General Purpose Switch

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Y1131A-001 One verification board that works with either the 34921A, 34923A, 34925A Multiplexer
Y1131A-002 One verification board that works with either the 34922A, 23924A Multiplexer
Y1131A-003 One verification board that works with either the 34931A, 34932A, 34933A Matrix
Y1131A-004 One verification board that works with the 34937A General Purpose Switch
Y1131A-005 One verification board that works with the 34938A 5A General Purpose Switch

Contact Keysight for option pricing.