Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Bandwidth:

  • 12 GHz

Connectivity:

  • Low loading, different input capacitance < = 270 fF
  • 4” lead length for reaching into tight spaces such as DIMM socket

Description

E2678A differential socket probe head can be used to measure either differential or single-ended signals via a plug-on socket connection.

InfiniiMax single-ended/differential socketed probe head and accessories. Includes 48 full bandwidth damping resistors, 6 damped wire accessories, 4 square pin sockets and socket heatshrink.

Order E2671A for replacement accessories.

Order E2678-61601 to get a E2678A probe head combined with a header adapter.