Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • 6 GHz bandwidth
  • InfiniiMax single-ended browser probe head
  • 10 replaceable probe tips with built-in damping resistors

Description

The E2676A InfiniiMax differential browser probe head is the best choice for general-purpose troubleshooting of single-ended signals with z-axis compliance where the small size of the probe head is the primary concern.

For use with the Keysight 1130A, 1131A, 1132A and 1134A InfiniiMax probes, and compatible with the Infiniium 548xx, DSO/MSO 9000, DSO/DSA 80000, and DSO/DSA 90000 oscilloscopes.