Here’s the page we think you wanted. See search results instead:


Contact an Expert

E5618A Former Product Number

Product Status: Obsolete
This product is no longer available


Note: Model number E5618 has been discontinued; however, the Filter DesignGuide feature/capability is now included in the W2200 Advanced Design System (ADS) Core.

The information below is provided for reference only.

E5618A Filter DesignGuide provides you with synthesis and analysis of commonly used passive filters familiar to microwave designers. Because it allows you to design, simulate, and optimize passive filter components quickly and easily, microwave circuits that previously took significant design time are now synthesized in seconds. The major benefit of Filter DesignGuide is its good use model and tight integration.

Product Highlights:

  • Wizard-Like User Interface helps user to easily synthesize and analyze a passive filter with minimum effort
  • Design Utilities to help estimate the filter response before designing the filter
  • View the schematics for all realizations directly in the schematic window
  • SmartComponents automatically provide the subcircuit for the filter
  • Automated Assistants for designing and verifying the performance
  • Sensitivity Analysis for varying filter response
  • Automatic transformation of lumped components into ideal transmission line elements
  • Transformation of lumped or ideal transmission line elements into microstrip elements

E5618A Image

Product Description:
Microwave Designers who need to synthesize and analyze a passive filter will find the Filter DesignGuide very useful.

The Filter DesignGuide provides SmartComponents and Automated-Assistants for the design, simulation, and performance analysis of common passive filters. SmartComponents are subnetwork designs that can be placed into a schematic and contain the synthesized schematic of the filter. SmartComponents are included for filters, and matching networks (doubly terminated filters, singly terminated filters, bandpass transformers and matching networks).
Automated-assistants include:

  • Filter Assistant - to generate and update a filter design from a given set of specifications
  • Matching Assistant - to generate and update a matching circuit or transformer design from a given set of specifications
  • Simulation Assistant - to simulate and analyze the resulting synthesized design
  • Sensitivity Assistant - to analyze the design sensitivities for +/- percent component tolerances
  • Display Assistant - to easily and quickly display the performance of a SmartComponent