Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8895L Former Product Number

Product Status: Obsolete
This product is no longer available

Description

E8895 Image

Note: Model number E8895 has been discontinued; however, the 3GPP LTE Wireless Library feature/capability is now included in the W2368 3GPP-LTE Wireless Library Element

The information below is provided for reference only.

The 3GPP Long Term Evolution (LTE) represents a major advance in cellular technology. LTE is designed to meet carrier needs for high-speed data and media transport as well as high-capacity voice support well into the next decade. It encompasses high-speed data, multimedia unicast and multimedia broadcast services.

Keysight's 3GPP LTE wireless library provides signal processing models and preconfigured simulation setups for Keysight's Advanced Design System EDA software. ADS 3GPP LTE wireless library enables you to create spectrally correct test waveforms that comply with 3GPP requirements for this emerging technology. The models and simulation test benches can be used as "Golden Reference" for simulation and verification of baseband algorithms, digital baseband/IF systems, and verification RF circuitry used in 3GPP LTE designs.

Product Highlights:

  • Support FDD and TDD mode in frame structure type 1
  • Support 1.4 MHz, 1.6 MHz, 3 MHz, 3.2 MHz, 5 MHz, 10 MHz, 15 MHz, and 20 MHz bandwidth
  • Cyclic prefix (Normal or Extended)
  • Modulation type (QPSK, 16QAM, or 64QAM)
  • Downlink synchronization signals (P-SCH, S-SCH)
  • Support partial resource block mode when the total number of resource block is odd
  • Downlink reference signal
  • Uplink reference signal (Zadoff-Chu sequence)
  • Downlink EVM and Uplink EVM measurement
  • Provide ITU channel model