Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8925A Former Product Number

Product Status: Obsolete
This product is no longer available

A replacement for this product is available:

Description

E8925A Image

Note: Model number E8925A has been discontinued; however, the Momentum Optimization feature/capability is now included in the W2341 Momentum G2 Element

The information below is provided for reference only.

Momentum Optimization takes EM simulation technology from simple analysis and verification to true design automation. This easy-to-use, automated, geometry-based technique lets designers fine-tune circuit performance. Designers can now rapidly explore design variations that used to be realizable only after a time-consuming and inefficient process.

Product Highlights:

  • Fully automated electromagnetic (EM) design optimization through geometric parameterization.
  • A comprehensive set of optimizers, including least squares, min-max, quasi-Newton, random, and simulated annealing algorithms.
  • Available interpolation techniques greatly increase efficiency.

Product Description:
E8925A Momentum Optimization takes EM simulation technology from simple analysis and verification to true design automation. This powerful geometry-based EM optimizer automatically refines the design until the best performance is achieved, all without designer intervention. The end result is better designs with greatly reduced refinement time.