Here’s the page we think you wanted. See search results instead:


Contact an Expert

E8866A Former Product Number

Product Status: Obsolete
This product is no longer available

A replacement for this product is available:


E8866A Image

Note: Model number E8866A has been discontinued; however, the HDL Co-Simulation feature/capability is now included in the W2361 Ptolemy Element.

The information below is provided for reference only.

E8866A HDL Co-Simulation offers an easy-to-use link to HDL simulators, and supports both Verilog and VHDL languages.

The HDL models are user-defined. E8866A HDL Co-Simulation allows users to access both the ADS and the HDL simulator graphical user interfaces for data analysis and visualization.

Product Highlights:

  • Powerful and accurate system verification with built-in, mixed-signal processing capability from baseband to RF
  • Simplified User Interface makes the usage of multiple simulators easy
  • Tight interaction between Advanced Design System (ADS) and the HDL design for rapid design, debug, and co-verification
  • Integrated design flow from system design to ASIC/FPGA implementation

Product Description:
E8866A HDL Co-Simulation helps ensure the successful development of system-on-chip (SOC) or application-specific integrated circuits (ASICs) at the sytem level, using Verilog HDL or VHDL in conjunction with circuit behavioral models.

With HDL Co-simulation, you can easily incorporate existing or off-the-shelf HDL code and associated intellectual property (IP) into your designs. This feature allows you to efficiently leverage past work and verify complete designs before committing them to silicon.