Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • 10 ns rise and fall time (7 ns typical)
  • Variable pulse widths, 20 ns minimum
  • Variable repetition rate up to 5 MHz
  • >80 dB on/off ratio

Description

Generate Pulsed Signals

Keysight MXG ATE with Option UNW adds the ability to generate pulse modulated signals with pulse widths as narrow as 20 ns. Pulse parameters, including pulse repetition rate and width, can be set from the front panel of the instruments.

Typical Application

Option UNW is recommended for testing radar, communications, and control systems that employ pulse modulation or will experience pulse modulated interference when deployed. Applications include component and power amplifier test with CW pulses, antenna test and radar receiver test with modulated pulses, and interference signal generation.

This option can be added as a product upgrade.