Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

E4369A Filler Module

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Description

Filler panel kit for use with the E4360A Modular Solar Array Simulator Mainframe. For proper operation of the E4360 Modular Solar Array Simulator, any empty slots must be filled with a filler panel. This filler panel kit provides one filler panel to fill one empty slot. Required when you have only one module installed in an E4360A mainframe.

The E4369A filler panel kit is also orderable as option FLR on the E4360A Modular Solar Array Simulator Mainframe.

Overview of the modules available for this E4360A Mainframe