Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- 34137A Deluxe test lead set for the 3458A
34137A Deluxe test lead set for the 3458A
Set includes 2 retractable sheaths, 2 fine tip probes, 2 SMT grabbers, and 1 mini grabber; works with the 3458A DMM
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Set includes 2 retractable sheaths, 2 fine tip probes, 2 SMT grabbers, and 1 mini grabber; works with the 3458A DMM
HIGHLIGHTS
The 34137A test lead set includes:
- Test lead probes with retractable sheath (2)
- Fine tip probes (2)
- SMT Grabbers (2)
- Mini Grabber (1)
The Keysight 34137A deluxe test lead set for the 3458A contains retractable sheath banana plugs.
- Termination: retractable sheath banana plugs
- Length: 1.4 meters
- Rating: 1000V CAT II
- Accessories that fit onto the test leads: 300V CAT II
- Safety: IEC 61010-031
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility