Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Un produit de remplacement est disponible:

Key Features & Specifications

  • Automatic measurement and extraction procedures implemented in an intuitive, Windows-Style user interface
  • Global settings enable quick and certain setup in measurements
  • Data management functionality enables flexible handling of measurement data
  • De-embedding process and data sets used for de-embedding are intuitively controlled by a newly introduced concept—De-embedding Sets
  • Powerful extraction flow “edit capability” and “Function Editor” enables you to customize your original extraction routines for different processes

Description

85193H Image

Note: Model number 85193H has been discontinued; however, the feature/capability is now included in the W8541EP/ET.

The information below is provided for reference only.

The IC-CAP Keysight HBT Model Extraction Package (85193HL) provides comprehensive measurement and extraction procedures for III-V HBT device modeling. The Keysight HBT is a complete HBT model designed specifically for GaAs and InP processes, supporting both single and double heterojunctions.