Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- E5384A Single-ended ZIF Probe, for DDR2 DRAM BGA Probe Connection
E5384A Single-ended ZIF Probe, for DDR2 DRAM BGA Probe Connection
Connects to the DDR2 DRAM BGA probe to enable viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series or U4154A logic analyzers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Signal Access
- 46 channels: 44 single-ended data, 2 differential clock
Probe Performance
- 1.5 pF equivalent load capacitance
- 800Mb/s maximum data rate
- Measure signals with as little as 250 mV p-p signal amplitude
Connectivity
- Provides convenient, reliable connection to the W2630 Series DDR2 DRAM BGA probe
Compatible With:
- Logic analyzers with 90-pin cable connectors Logic Analyzer Cable Connectors
Connects to the DDR DRAM BGA probe to enable viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series or U4154A logic analyzer.
Interested in a E5384A?
Featured Resources for E5384A Single-ended ZIF Probe, for DDR2 DRAM BGA Probe Connection
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility