81150A Pulse Function Arbitrary Noise Generator
| Sold By: |
|
|---|
Typically Configured Price US$ 20,118
Typical Configuration
81150A 1- or 2-channel 120 MHz Pulse-/Function-/Arbitrary Generator
- R-55A-001-1 KeysightCare Assured First Year Support
- 81150A-SCD Standard Calibration Document
- 81150A-002 Two output channels for 81150A
- 81150A-0B0 Download the product manual from the Keysight website
- R-51B-001-C Return to Keysight Warranty - 1 year
Typically Configured Price US$ 20,118
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- 1µ - 120 MHz pulse generation with variable rise/fall time
- 1µ - 240 MHz sine waveform output
- 14-bit, 2 GSa/s arbitrary waveforms
- 512k samples deep arbitrary waveform memory per channel
- Noise with a selectable crest factor and signal repetition time of 26 days
- FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
- 1 or 2 channel, coupled and uncoupled
- Differential outputs
Waveform Creation and Editing
- Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.
Description
Quad Versatility – Optimum Signal Fidelity from anywhere at any time

Engineered for the best signal generation
- High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
- Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 120 Mbit/s.
- Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
- Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification
Further information arbitrary bit-shaped pattern generator
- Keysight 81150A – designed for best signal generation
- Application overview for Keysight 81150A with bit-shaped pattern and FlexRay™
The Keysight 81150A is used in many different applications
- Noise source for physical layer tests in communications and computer bus standares for example
- MIPI
- PCI Express 3.0
- Stimulus for Flexray testing
- Clock generation
- System trigger source
- Radar test
- Mixed signal device testing
- Signal integrity test
- And many more …
Stimulus and Response offering
Keysight 81150A designed for the best signal generation
For more information about pulse generator, please visit Keysight Pulse Generator Product.