Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price Rs 1,643,424

Typical Configuration

81150A 1- or 2-channel 120 MHz Pulse-/Function-/Arbitrary Generator

  • R-55A-001-1 KeysightCare Assured First Year Support
  • 81150A-SCD Standard Calibration Document
  • 81150A-002 Two output channels for 81150A
  • 81150A-0B0 Download the product manual from the Keysight website
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price Rs 1,643,424

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 1µ - 120 MHz pulse generation with variable rise/fall time
  • 1µ - 240 MHz sine waveform output
  • 14-bit, 2 GSa/s arbitrary waveforms
  • 512k samples deep arbitrary waveform memory per channel
  • Noise with a selectable crest factor and signal repetition time of 26 days
  • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
  • 1 or 2 channel, coupled and uncoupled
  • Differential outputs

Waveform Creation and Editing

  • Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.

Description

Quad Versatility – Optimum Signal Fidelity from anywhere at any time

81150A Pulse Function Arbitrary Noise Generator

 Engineered for the best signal generation

  • High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
  • Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 120 Mbit/s.
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification

Further information arbitrary bit-shaped pattern generator

 The Keysight 81150A is used in many different applications

  • Noise source for physical layer tests in communications and computer bus standares for example
  • MIPI
  • PCI Express 3.0
  • Stimulus for Flexray testing
  • Clock generation
  • System trigger source
  • Radar test
  • Mixed signal device testing
  • Signal integrity test
  • And many more …

Stimulus and Response offering

Keysight 81150A designed for the best signal generation

For more information about pulse generator, please visit Keysight Pulse Generator Product.