Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

81578A Variable Optical Attenuator Module for Multimode Fiber Applications

Sold By:

Starting From US$ 9,500

Typical Configuration  

Typical Configuration

81578A Opt attenuator, MM, straight, 700-1400nm

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 81578A-050 50/125 Micron fiber interface

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • High Input Power Level: 2W
  • Wide Wavelength Range: 700nm to 1400nm (MM)

Description

The Keysight 81578A variable optical attenuator is designed for multimode fiber applications and features lowest insertion loss and excellent wavelength flatness over a complete attenuation range of 60 dB, for characterizing optical network components for telecomunication and data communication in systems.

Features:

  • Built-in Shutter for Power Meter Zeroing
  • Built-in Calibration Capability

Benefits:

  • The integrated shutter protects test equipment and simplifies referencing and power meter zeroing without changes in the setup.
  • Enhanced internal calibration feature reduces uncertainties and speeds up calibration in multi wavelength applications.