Here’s the page we think you wanted. See search results instead:


Contact an Expert

81576A Variable Optical Attenuator Modules with Power Control and Straight Interface

Sold By:

Starting From US$ 13,687

Typical Configuration  

Typical Configuration

81576A Opt attenuator high power,pwr-ctrl,str

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • High Input Power Level: 2W
  • Wavelength Flatness: < 0.05dB
  • High Attenuation Accuracy < 0.1dB
  • Repeatability < 10mdB


The Keysight 81576A variable optical attenuator features lowest insertion loss and excellent wavelength flatness over a complete attenuation range of 60 dB, for characterizing optical network components for telecomunication and data communication in systems. Keysight’s 81576A attenuator features power control functionality that allows you to set the output power level of the attenuator.



  • Built-in Power Meter for Monitoring
  • Low Signal Distortion due to low PDL, PMD, CD
  • Wavelength Flatness: < 0.05dB
  • Wide Wavelength Range: 1200nm to 1700nm (SM)
  • Built-in Shutter for Power Meter Zeroing
  • Built-in Calibration Capability


  • The optional integrated power meter allows you to set the transmitted power not the attenuation thus obtaining consistent test results.
  • The high optical performance enables testing of transmission systems and components with minimal impact on the input signal.
  • Unique combination of optical performance parameters gives you the flexibility to use and reuse the modular attenuator in different setups and applications.
  • The integrated shutter protects test equipment and simplifies referencing and power meter zeroing without changes in the setup.
  • Enhanced internal calibration feature reduces uncertainties and speeds up calibration in multi wavelength applications.