Here’s the page we think you wanted. See search results instead:


Contact an Expert

89601A-BHD LTE FDD Modulation Analysis

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

LTE FDD physical layer evaluation and troubleshooting

  • Modulation types: BPSK, QPSK, 16QAM, 64QAM, CAZAC, OSxPRS
  • Support: UL, DL, normal and extended Cyclic Prefix
  • Bandwidths:1.4 MHz (6 RB) to 20 MHz (96/100 RB)
  • Analysis level: Radio frame, SubFrame, Resource Block, Channels, Bits (raw), P-SCH, S-SCH, PBCH, PDCCH, RS, PDSCN, PUSCH
  • EVM: -50 dB (measurement platform dependent)


Gain greater insight into the performance of your 3GPP Long Term Evolution (LTE) capable devices using the LTE modulation analysis option. This advanced technology option provides RF and baseband engineers a comprehensive set of LTE signal analysis tools based on the latest 3GPP TS 36 series standard. These tools include:

  • A rich selection of EVM measurements – Overall/Data/Pilot/RS EVM, EVM per carrier, symbol, resource block, channel and slot.
  • A compound constellation display, color coded by active channel
  • Frame summary showing the power, EVM, and modulation of all active channels
  • An error table with I/Q parameters, frequency and symbol clock error, CP type, and OS/PRS
  • Symbol table with demodulated raw bits
  • Channel frequency and impulse response