Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 786,737

Typical Configuration  

Typical Configuration

81635A Power Sensor Module (dual Channel)

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Polarization dependence of <±0.015 dB
  • Power uncertainty of ±3%
  • Power range from +10 to -80dBm
  • Wavelength range 800 nm – 1650 nm
  • Dual InGaAs detector for low noise and low wavelength dependence

Description

Keysight's 81635A dual optical power sensor is the right choice for accurate power measurements on fiberoptic devices. The modular dual sensor fits into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The output fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter.

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Features:

Comprehensive sampling and triggering concept (hardware trigger lines, filtering, event trigger, hardware timer, analog output) for easy integration into a wide range of control schemes.

Suitable for all communication wavelength bands, the module accepts standard single-mode and multimode fibers up to 62.5 µm core size.