Here’s the page we think you wanted. See search results instead:


Contact an Expert

16999A Digital Wireless Stimulus and Analysis System

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications


  • Provides a complete system for digital stimulus and analysis of digital serial buses
  • Displays bus traffic at the protocol level
  • Triggers on protocol-specific packets, specific bits within a packet, and protocol violations
  • Enables you to test unique value added extensions to the protocol standard


  • 16902B 6-slot logic analyzer mainframe
  • 16720A pattern generator and 16950B logic analyzer modules
  • Stimulus and acquisition probes (selected bus standard determines model numbers), E5385A Samtec probes (qty 2), E5381A differential flying lead set, Set of 40 inch SMA cables
  • B4602A signal extractor tool, B4641A protocol development kit

Ordering Considerations

  • Select the digital wireless personality. Currently supported: DigRF v3
  • Support for additional standards is under development. Contact Keysight regarding support for your specific bus standard
  • Save >55% on 16 M acquisition memory for digital wireless system


The 16999A Digital Wireless Stimulus and Analysis System provides a convenient, single model number for purchasing a complete debug and validation system for designs incorporating digital serial buses. The system comes with 16 M of acquisition memory, essential for capturing enough system activity for demodulation analysis of 3GPP over-air standards.

Expandability is the key to the system´s long-term value. The system is configured to best address digital serial buses. As your needs evolve you can customize this system with innovative probing, high-performance measurement modules, and post-processing analysis tools.

The integration of the Digital Wireless Stimulus and Analysis System with the
Keysight RF portfolio provides a cross-domain solution that will help you rapidly deploy DigRF v3-based designs.