Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

Measurement Flexibility (Configuration)

User Interface

  • 15-inch (38.1 cm) color touch screen display, 1024 x 768 resolution
  • Intuitive user interface and familiarity of Windows
  • Data views: waveform/chart, listing, packet viewer, source code, compare
  • Dedicated hot keys, knob, keyboard and mouse

Connectivity

  • Gbit LAN: 10/100/1000 BaseT
  • I/O Ports: Six USB 2.0, parallel, serial, external video, calibration BNC, Clock In BNC
  • Interface to other instruments: Trigger In/Out
  • View Scope integrates time-correlated logic analyzer & scope waveforms into single waveform display View Scope

Description

The Keysight 16902B logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system’s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.

Related Industries & Technologies