Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34194A Dual Lock Link Kit

Sold By:

Starting From US$ 120

Typical Configuration  

Typical Configuration

34194A Dual Lock Link Kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 34194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths.  This kit can be used with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.

The Keysight 34194A dual lock link kit is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and 34420A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33120A, 33220/250A and 33521A/33522A, and 33500B series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.