U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter
Product Status: | Discontinued | Currently Supported |
---|
This product is no longer available
No replacement found for this product.
Key Features & Specifications
U1050A-001 Acqiris Wide-range, single-stop, TC840 Time-to-Digital Converter
- 50 ps timing resolution
- Wide range with up to 20 s between first and last events
- Large internal memory buffer, with up to 512 hits
- Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source
U1050A-002 Acqiris High-resolution, single-stop, TC842 Time-to-Digital Converter
- 5 ps timing resolution
- Wide range with up to 20 s between first and last events
- Internal memory buffer, with up to 128 hits
- Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source
Description
Typical applications using these products include LIDAR, nuclear, plasma, and astrophysics applications.