Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

U1050A-001 Acqiris Wide-range, single-stop, TC840 Time-to-Digital Converter

  • 50 ps timing resolution
  • Wide range with up to 20 s between first and last events
  • Large internal memory buffer, with up to 512 hits
  • Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source

U1050A-002 Acqiris High-resolution, single-stop, TC842 Time-to-Digital Converter

  • 5 ps timing resolution
  • Wide range with up to 20 s between first and last events
  • Internal memory buffer, with up to 128 hits
  • Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source

Description

Typical applications using these products include LIDAR, nuclear, plasma, and astrophysics applications.