Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price RM 2,019

Typical Configuration  

Typical Configuration

N5426A ZIF Tip, 12GHz InfiniiMax - Kit of 10

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Bandwidth:

  • >12 GHz typical with 1169A InfiniiMax probe amplifier

Input Impedance and capacitance

  • Differential Input R: 50 kOhm
  • Differential Input C: 0.33 pF
  • Single Ended Input R: 25 kOhm
  • Single Ended Input C: 0.53 pF

Description

Features:

  • Industry’s only RoHS compliance solder-in probing solution
  • Flat frequency response all the way to >12 GHz
  • Most economical solder-in probe solution today
  • N5426A ZIF Tip comes with 10 set of ZIF Tip (see picture above)
  • N5425A Infiniium ZIF probe head does not include any ZIF probe tips. Either N5426A ZIF tips or N5451A long-wired ZIF tips should be ordered with. To see the N5451A, click here