Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4438C-221 Waveform License 5-Pack

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Choose 5 Signal Studio waveforms of any type to be permanently licensed to a specific instrument
  • Maximum of 545 waveforms per instrument
  • Each waveform comes with a 48 hour trial period that provides access to all N76xxB ARB based software*

Description

Generate Signal Studio Waveforms for a Fraction of the Cost

Option 221 is a cost-effective solution that lets you configure Keysight Signal Studio waveforms for your applications. With Waveform Licensing you can create, generate and permanently license over 500 Signal Studio waveforms for playback on an E4438C ESG signal generator.

Waveform licensing is available in 5-pack (Options 221-229 each with 5 waveform slots) and 50-pack (Options 250-259 each with 50 waveform slots).

Each waveform comes with a 48 hour trial period that provides access to all N76xxB ARB software features allowing you to create and evaluate an unlimited number of Keysight validated, performance optimized waveforms during the trial period.\

Typical Application

Waveform licensing 5-pack is recommended for manufacturing and cost-sensitive projects that require single or multiple format waveforms. This license lets you playback Signal Studio waveforms without purchasing Signal Studio software packages.

This option can be added as a product upgrade.

* Excludes N7621B Signal Studio for multitone distortion