Here’s the page we think you wanted. See search results instead:


Contact an Expert

HMMC-3124-BLK DC - 12 GHz Packaged High Efficiency Divide by 4 Prescaler

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide Frequency Range: 0.2 – 12 GHz
  • High Input Power Sensitivity:
    On-chip pre- and post-amps
    -15 to +10 dBm (1-8 GHz)
    -10 to +8 dBm (8-10 GHz)
    -5 to +2 dBm (10-12 GHz)
  • Pout = 0 dBm typical up to 1GHz output frequency
  • Low Phase Noise: -153 dBc/Hz @ 100 kHz Offset
  • (+) or (-) Single Supply Bias Operation
  • Wide Bias Supply Range: 4.5 to 6.5 Volt operating range
  • Differential I/O with on-chip 50Ω matching


The HMMC-3124-BLK is a packaged DC - 12 GHz divide by four prescaler designed for use in high frequency communications, microwave instrumentation, and EW radar systems where low phase-noise PLL control circuitry or broadband frequency translation is required.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.