Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 3,032

Typical Configuration  

Typical Configuration

11713B 11713B Attenuator Switch Driver

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 11713B-101 Viking connector to Viking connector


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Attenuator and Switching Capability

  • Controls a combination of 2 programmable attenuators and 2 SPDT switches
  • Or controls up to 10 SPDT switches
  • 100-microsecond response time
  • 2,000,000 switching cycles

Remote Control and Programming

  • GPIB with USB and LAN options for easy remote integration
  • Standard SCPI programming language
  • Full backward compatibility with the Keysight 11713A

Drive Power Supply

  • 24V, single voltage
  • 1.7 A maximum continuous current

Other Features

  • User-friendly interface for quick set up, switching, and remote control of automated test equipment (ATE)
  • Built-in counter for easy switch life monitoring
  • Point-to-point connection to Keysight programmable attenuators and switches with 9 optional cable types


Quick, Easy Design Validation and Automated Testing

The Keysight 11713B attenuator/switch driver provides remote or front-panel drive control for 2 programmable attenuators and 2 SPDT switches. The Keysight 11713B can also be used to independently control up to 10 switches. Designed with both benchtop and ATE environments in mind, this flexible, stand-alone driver provides an intuitive user interface, a variety of switching options, software programmability and remote control features for quick, easy design validation and automated testing.

An integrated power supply eliminates the need for an external power source. Each Keysight 11713B is offered with nine optional plug-in drive cables to provide point-to-point connection to Keysight programmable attenuators and switches. The driver response time is less than 10 microseconds.

Fast easy front-panel and remote control of ATE systems

Front panel push-buttons and an easy-to-read LCD display simplify the setup of functions such as voltage, TTL functions, IP address, etc. Powerful software programming and a choice of GPIB, USB or LAN connectivity and software instrument drivers provide instrument and programming compatibility.