Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

Signal analysis

  • One-button noise figure and gain measurements from 10 MHz to 50 GHz
  • Supports Keysight SNS Series noise sources and 346 Series noise sources
  • Combine with U7227x Series USB preamps for reduced noise figure measurement uncertainty
  • Runs inside the X-Series signal analyzers, MXE EMI receiver, CXA-m PXIe signal analyzer, and M9421A VXT PXIe vector transceiver

Measurements

  • Measurements include noise figure, gain, Y-factor, effective temperature, and hot/cold power density
  • Estimate the overall noise figure using the measurement uncertainty calculator
  • To help optimize your measurements and minimize uncertainties, refer to the 10 Hints for Making Successful Noise Figure Measurements application note
  • Support for multi-stage converters, external LO control and manual mode

Performance (hardware dependent)

  • Instrument noise figure: 17.25 dB at 1 GHz, 6.00 dB at 1 GHz with U7227A USB preamp
  • Instrument match: 1.52 at 1 GHz, 1.54 with U7227A USB preamp

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • Programmable via USB, LAN or GPIB, code compatible with ESA, PSA and NFA

Description

The N9069A noise figure measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into noise figure measurements, the application provides one-button noise figure and gain measurements to help you design, evaluate, and manufacture your devices or receiving systems.

Noise figure measurements

  • Characterize noise figure and gain of receivers and their lower-level components, in three data views: graphic, meter and table
  • Achieve great testing flexibility with user-definable sweep time and noise source settling time settings
  • Achieve fully-specified measurements with an optional internal preamplifier up to 50 GHz on the PXA signal analyzer, 26.5 GHz on the MXA signal analyzer, up to 44 GHz on the EXA signal analyzer, and up to 26.5 GHz on the PXIe CXA-m signal analyzer
  • Achieve better noise figure measurements up to 110 GHz on PXA or MXA with Keysight K-series block down converters (N8975AZ)

Related Industries & Technologies