Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U1164A Fine Tip Test Probes

Sold By:

Configuration typique  

Configuration typique

U1164A Test probes, fine tip

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Description

The U1164A consists of one pair (red and black) of fine tip probes. Recommended for with Keysight standard test leads.

The probes are rated at CAT II 300V, 3A.

Compatible with test leads shipped together with Keysight U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeter.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.