Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The U1186A consists of a thermocouple bead (K-type) and a mini connector to dual banana plugs.

The operating range for the thermocouple is from -20°C to 200°C.

Accuracy: ±1.1°C.

For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.