Prices for: Czech Republic
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Description
The temperature probe measures dryer, transport pipe and surrounding air temperature within the range of -50°C to 800°C.
Measurement accuracy: 0.75% ± 2.2°C.
For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.