Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The temperature probe measures food, oil, and other liquids temperature within the range of -50°C to 700°C.

Measurement accuracy: 0.75% ± 2.2°C.

For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.