Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

81490A Reference Transmitter for Optical Receiver Stress Test

Sold By:

Typical Configuration  

Typical Configuration

81490A Reference Transmitter

  • 81490A-135 1310nm and 1550nm, Single Mode
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

81490A-135 1310nm and 1550nm, Single Mode US$ 104,310
81490A-E03 Reference Transmitter 850nm Multimode US$ 128,955

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 643
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 1,210
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 3,368
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 6,735

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent N4917A Optical Receiver Stress Test Solution N4917A Optical Receiver Stress Test Solution [Discontinued] 

    N4917A Optical Receiver Stress Test Solution [Discontinued]

    • Data rates up to 14.2 Gb/s
    • Calibrated injection of OMA, ER, VECP
    • Affordable solution with multimode and single mode reference trasmitters
    • Complete electrical/optical offering for 1260 to 1640 nm

  • no image available N4917BSCA Optical Receiver Stress Test 

    N4917BSCA Optical Receiver Stress Test

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution

  • no image available N4917B Optical Receiver Stress Test 

    N4917B Optical Receiver Stress Test

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution