Here’s the page we think you wanted. See search results instead:


Contact an Expert

4073B Ultra Advanced Parametric Tester

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

General features

  • Supports up to 2xHPSMU, up to 2xHRSMU, and up to 8 total SMUs
  • Low-leakage switching matrix, customizable from 12 to 48 fully-guarded Kelvin outputs
  • High-frequency switching matrix with integrated pulse generator control
  • 8 auxiliary inputs and 48 extended path inputs for support of external instruments

Measurement capabilities

  • 2 microvolt and 1 femtoamp measurement resolution (HRSMU)
  • +/- 200 Volts and +/- 1 Amp output capability (HPSMU)
  • 1 kHz to 2 MHz capacitance frequency measurement range (HSCMU)
  • +/- 1.6 Amp ground unit (GNDU)

HV-SPGU option measurement capabilities

  • +/-40 V output (80 V peak-to-peak) at high impedance
  • Pulse rise and fall times as fast as 20 ns
  • Three-level output pulse capability
  • Arbitrary Linear Waveform Generation (ALWG) function


The 4073B Ultra Advanced Parametric Tester enables semiconductor manufacturers to dramatically reduce test time for capacitance measurements and DC measurements in high-volume semiconductor wafer manufacturing processes. It offers up to 40 percent higher throughput than the 4073A or 4072A. The 4073B is a flexible test solution. It performs precise DC measurements, capacitance measurements, flash memory cell testing, and testing of other high-frequency applications.