Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511A-FG Medium Power Source/Monitor Unit Module (B1511A)
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

Contact Keysight for option pricing.

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-50J-001-3 Onsite System Verification - 3 years
R-50U-001-3 Onsite Keysight Calibration - 3 years
R-50U-002-3 Onsite ANSI Z540-1-1994 Calibration - 3 years
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
R-51C-001-1CU Onsite Warranty - 1 year
R-51C-001-3CU Onsite Warranty - 3 years

Contact Keysight for option pricing.

Related Software Products

  • EasyEXPERT group+ Device Characterization Software 

    EasyEXPERT group+ Device Characterization Software

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

Related Products & Solutions

  • Agilent B1500A Semiconductor Device Analyzer B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • B1505A B1505A Power Device Analyzer / Curve Tracer 

    B1505A Power Device Analyzer / Curve Tracer

    • Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
    • Extensive device evaluation capabilities
    • Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)

  • 4156C 4156C Precision Semiconductor Parameter Analyzer [Obsolete] 

    4156C Precision Semiconductor Parameter Analyzer [Obsolete]

    In addition to 4155C, Keysight 4156C offers highly accurate laboratory bench top solution for advanced device characterization.

  • 4155C 4155C Semiconductor Parameter Analyzer [Obsolete] 

    4155C Semiconductor Parameter Analyzer [Obsolete]

    Keysight 4155C offers all inclusive instrument solutions and easy operation for various parametric tests. It is a cost-effective, accurate laboratory bench top solution for advanced device characterization.

  • Modular SMU Series (E5270B, E5260A, E5262A and E5263A) 

    Modular SMU Series (E5270B, E5260A, E5262A and E5263A)

    A flexible family of products, with solutions for both precise parametric measurement of semiconductor devices and high speed testing of components (E5260A, E5262A, E5263A and E5270B).

  • E5260A 8-Slot High Speed Measurement Mainframe E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe 

    E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Configurable and upgrabable modular architecture up to 8 slots
    • EasyEXPERT group+ GUI based characterization software
       

  • E5262A 2-Channel Source Monitor Unit E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) 

    E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)

    • Low cost solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Pre-fixed configuration with two Medium Power SMUs
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A) 

    Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A)

    Low-leakage switch mainframe solutions, positioned between the semiconductor parameter analyzer and the wafer, reduce cost of test through characterization test automation (B2200A, B2201A and E5250A).

  • E5263A 2-Channel Source Monitor Unit E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU) 

    E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)

    • Low cost solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Pre-fixed configuration with a High Power SMU and a Medium Power SMU
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • E5270B 8-Slot Precision Measurement Mainframe E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe 

    E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 0.1 fA
    • Configurable and upgrabable modular architecture up to eight slots
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • no image available Source Measure Units 

    Source Measure Units

    A wide range of SMU products categorized into four areas:

    • Precision
    • Application Specific
    • General-Purpose
    • Basic