Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Characterization environment is for Precision Current-Voltage Analyzer Series. It is available either on user’s PC or B150x mainframe PC (embedded Windows 7)
  • Multiple measurement modes for quick setup and measurement execution (application test, classic test, tracer test, quick test and oscilloscope view)
  • Graphical display, automated analysis capabilities and data generation to Excel and image for analysis and reporting
  • Built-in database (workspace) records test data automatically and simplifies the data management without numerous data files
  • GUI-based control of the Keysight B2200A, B2201A and E5250A switching matrices
  • EasyEXPERT remote control function supports the remote measurement execution of application tests that are created on GUI interactively, via the LAN interface
  • Data back capability and various data protection feature for shared usage by multiple users
  • EasyEXPERT group+ is upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

Description

Keysight EasyEXPERT group+ GUI based characterization software is available for Keysight Precision Current-Voltage Analyzer Series. It is available on your PC or the B150xA’s embedded Windows 7 platform with 15-inch touch screen to accelerate the characterization tasks. It supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform complex device characterization immediately with the ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight Precision Current-Voltage Analyzer Series provides the complete solution for device characterization with these versatile capabilities.

Live measurement execution with B150xA, E5270B, E526xA and B2900A requires a license provided with analyzer products or upgraded products. The license is not required for 4155/4156B, 4155/4156C and offline use.