Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5250A Low-leakage Switch Mainframe

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

E5250A-1CM Rack Mount Kit for E5250A
E5250A-301 Relay Function Test Adapter
E5250A-A6J ANSI Z540-1-1994 Calibration
E5250A-ABA U.S. - English localization
E5250A-ABJ Japan - Japanese localization
E5250A-UK6 Commercial calibration certificate with test data
E5252A-FG 10x12 Matrix Switch (E5252A)
E5255A-FG 24(8X3) Channel Multiplexer (E5255A)

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-50J-001-3 Onsite System Verification - 3 years
R-50U-001-3 Onsite Keysight Calibration - 3 years
R-50U-002-3 Onsite ANSI Z540-1-1994 Calibration - 3 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51C-001-1CU Onsite Warranty - 1 year
R-51C-001-3CU Onsite Warranty - 3 years

Contact Keysight for option pricing.

Related Software Products

  • EasyEXPERT group+ Device Characterization Software 

    EasyEXPERT group+ Device Characterization Software

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

Related Products & Solutions

  • Agilent B1500A Semiconductor Device Analyzer B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • B1505A B1505A Power Device Analyzer / Curve Tracer 

    B1505A Power Device Analyzer / Curve Tracer

    • Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
    • Extensive device evaluation capabilities
    • Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)

  • 4155C 4155C Semiconductor Parameter Analyzer [Obsolete] 

    4155C Semiconductor Parameter Analyzer [Obsolete]

    Keysight 4155C offers all inclusive instrument solutions and easy operation for various parametric tests. It is a cost-effective, accurate laboratory bench top solution for advanced device characterization.

  • 4156C 4156C Precision Semiconductor Parameter Analyzer [Obsolete] 

    4156C Precision Semiconductor Parameter Analyzer [Obsolete]

    In addition to 4155C, Keysight 4156C offers highly accurate laboratory bench top solution for advanced device characterization.

  • Modular SMU Series (E5270B, E5260A, E5262A and E5263A) 

    Modular SMU Series (E5270B, E5260A, E5262A and E5263A)

    A flexible family of products, with solutions for both precise parametric measurement of semiconductor devices and high speed testing of components (E5260A, E5262A, E5263A and E5270B).

  • Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A) 

    Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A)

    Low-leakage switch mainframe solutions, positioned between the semiconductor parameter analyzer and the wafer, reduce cost of test through characterization test automation (B2200A, B2201A and E5250A).

  • no image available Source Measure Units 

    Source Measure Units

    A wide range of SMU products categorized into four areas:

    • Precision
    • Application Specific
    • General-Purpose
    • Basic